IESNA:LM-63-2002
[TEST]P946751
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-760-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11871
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1632.4 1755.4 1887.6 2020.4 2122.2 2184.5 2222.4 2243.7 2267.2 2294.5
2329.5 2377.1 2441.3 2517.1 2609.2 2764.2 2998.5 3309.2 3692.9 4172.7
4801.6 5523.5 6292.1 6991.1 7413.6 7199.1 6769.7 6194.3 5503.1 4679.4
3637.4 2598.9 1701 988.8 435 134.7 0
1632.4 1762.1 1910.9 2058.2 2166.9 2233 2264.3 2272 2277 2281.6
2288.8 2304.4 2332.8 2368.5 2427.3 2550.3 2765.8 3078.3 3485.5 3970.9
4552.3 5221.7 5993.9 6828.7 7665.8 7888.2 7416.4 6809.5 6172.2 5447.2
4432.1 3340.6 2325 1415.4 661.5 210.8 0
1632.4 1768.8 1934.2 2096 2211.6 2281.4 2306 2300.2 2286.9 2268.6
2248.1 2231.5 2224.3 2219.9 2245.5 2336.3 2533.1 2847.4 3278 3769.1
4303.2 4920 5695.7 6666.3 7918 8577.2 8063.2 7424.6 6841.3 6215
5226.7 4082.5 2949 1842.1 887.9 286.9 0
1632.4 1778.3 1957.2 2130 2251.5 2317.5 2328.7 2300.7 2257.2 2207
2154.5 2107.5 2071.7 2047.3 2065.6 2172.8 2411.5 2777.4 3247.1 3762.8
4304.2 4889.5 5576.8 6427.7 7621.8 8543.9 8191.1 7484.6 6868.1 6234.3
5298 4184.6 3075.9 1983.8 1008.5 354.2 0
1632.4 1787.7 1980.3 2164 2291.4 2353.5 2351.3 2301 2227.4 2145.4
2060.9 1983.6 1919.1 1874.7 1885.7 2009.3 2289.9 2707.4 3216.2 3756.6
4305.3 4858.9 5457.8 6189.2 7325.5 8510.4 8319 7544.5 6895 6253.5
5369.4 4286.7 3202.8 2125.6 1129.1 421.4 0
1632.4 1793.3 1992.9 2184.5 2315.6 2371 2352 2275.7 2171.4 2063
1960.9 1872.8 1803.6 1766.1 1810.3 2004.4 2375.8 2894.5 3516 4189.2
4862.8 5524.8 6199 6937.6 8033.7 9159.2 9143.5 8403.5 7663.2 6854.6
5837 4642.2 3471.3 2310.4 1280.9 497.4 0
1632.4 1799 2005.4 2205 2339.7 2388.5 2352.6 2250.3 2115.4 1980.6
1860.9 1761.9 1688.1 1657.5 1735 1999.6 2461.6 3081.7 3816 4621.6
5420.3 6190.7 6940.1 7685.9 8741.9 9808 9968 9262.5 8431.3 7455.6
6304.6 4997.6 3739.7 2495.2 1432.7 573.3 0
1632.4 1801.8 2013 2216.1 2350.5 2394.4 2346.3 2227.1 2074.7 1929.6
1807.3 1709.2 1639.2 1619.1 1726 2040.5 2561.2 3262.9 4113.6 5057.4
5995.5 6902.4 7788.5 8646.9 9770.8 10786.9 10917.2 10215.8 9251.7 8070
6737.1 5304.4 3900.8 2562.4 1470.8 576.5 0
1632.4 1804.6 2020.6 2227.1 2361.2 2400.3 2340.1 2203.8 2033.9 1878.7
1753.8 1656.5 1590.3 1580.7 1717.1 2081.5 2660.8 3444 4411.3 5493.1
6570.7 7614 8636.9 9607.8 10799.7 11765.7 11866.4 11169.1 10072 8684.4
7169.6 5611.2 4061.8 2629.6 1509 579.7 0
1632.4 1803.4 2026.4 2232.4 2365.2 2400.9 2332.7 2187.3 2008.8 1851
1727.6 1631.7 1567.2 1564.1 1715.7 2102.8 2710.4 3550.4 4592 5749
6918.4 8030.9 9132.7 10222.6 11464.1 12379.9 12389.3 11578.8 10299.7 8707.4
7053.7 5412 3741.4 2377.8 1307.3 486.7 0
1632.4 1804.6 2020.6 2227.1 2361.2 2400.3 2340.1 2203.8 2033.9 1878.7
1753.8 1656.5 1590.3 1580.7 1717.1 2081.5 2660.8 3444 4411.3 5493.1
6570.7 7614 8636.9 9607.8 10799.7 11765.7 11866.4 11169.1 10072 8684.4
7169.6 5611.2 4061.8 2629.6 1509 579.7 0
1632.4 1801.8 2013 2216.1 2350.5 2394.4 2346.3 2227.1 2074.7 1929.6
1807.3 1709.2 1639.2 1619.1 1726 2040.5 2561.2 3262.9 4113.6 5057.4
5995.5 6902.4 7788.5 8646.9 9770.8 10786.9 10917.2 10215.8 9251.7 8070
6737.1 5304.4 3900.8 2562.4 1470.8 576.5 0
1632.4 1799 2005.4 2205 2339.7 2388.5 2352.6 2250.3 2115.4 1980.6
1860.9 1761.9 1688.1 1657.5 1735 1999.6 2461.6 3081.7 3816 4621.6
5420.3 6190.7 6940.1 7685.9 8741.9 9808 9968 9262.5 8431.3 7455.6
6304.6 4997.6 3739.7 2495.2 1432.7 573.3 0
1632.4 1793.3 1992.9 2184.5 2315.6 2371 2352 2275.7 2171.4 2063
1960.9 1872.8 1803.6 1766.1 1810.3 2004.4 2375.8 2894.5 3516 4189.2
4862.8 5524.8 6199 6937.6 8033.7 9159.2 9143.5 8403.5 7663.2 6854.6
5837 4642.2 3471.3 2310.4 1280.9 497.4 0
1632.4 1787.7 1980.3 2164 2291.4 2353.5 2351.3 2301 2227.4 2145.4
2060.9 1983.6 1919.1 1874.7 1885.7 2009.3 2289.9 2707.4 3216.2 3756.6
4305.3 4858.9 5457.8 6189.2 7325.5 8510.4 8319 7544.5 6895 6253.5
5369.4 4286.7 3202.8 2125.6 1129.1 421.4 0
1632.4 1778.3 1957.2 2130 2251.5 2317.5 2328.7 2300.7 2257.2 2207
2154.5 2107.5 2071.7 2047.3 2065.6 2172.8 2411.5 2777.4 3247.1 3762.8
4304.2 4889.5 5576.8 6427.7 7621.8 8543.9 8191.1 7484.6 6868.1 6234.3
5298 4184.6 3075.9 1983.8 1008.5 354.2 0
1632.4 1768.8 1934.2 2096 2211.6 2281.4 2306 2300.2 2286.9 2268.6
2248.1 2231.5 2224.3 2219.9 2245.5 2336.3 2533.1 2847.4 3278 3769.1
4303.2 4920 5695.7 6666.3 7918 8577.2 8063.2 7424.6 6841.3 6215
5226.7 4082.5 2949 1842.1 887.9 286.9 0
1632.4 1762.1 1910.9 2058.2 2166.9 2233 2264.3 2272 2277 2281.6
2288.8 2304.4 2332.8 2368.5 2427.3 2550.3 2765.8 3078.3 3485.5 3970.9
4552.3 5221.7 5993.9 6828.7 7665.8 7888.2 7416.4 6809.5 6172.2 5447.2
4432.1 3340.6 2325 1415.4 661.5 210.8 0
1632.4 1755.4 1887.6 2020.4 2122.2 2184.5 2222.4 2243.7 2267.2 2294.5
2329.5 2377.1 2441.3 2517.1 2609.2 2764.2 2998.5 3309.2 3692.9 4172.7
4801.6 5523.5 6292.1 6991.1 7413.6 7199.1 6769.7 6194.3 5503.1 4679.4
3637.4 2598.9 1701 988.8 435 134.7 0
1632.4 1742 1857.9 1971.3 2060.1 2116.3 2151.3 2171.6 2192.3 2217.9
2254.5 2305.6 2372.2 2448.7 2543.7 2680.7 2876.7 3133.4 3455.8 3839
4298.5 4781.2 5209.2 5512.5 5588.2 5269.1 4817.5 4280.2 3693.8 3058.1
2329.5 1630.4 1050.5 608 273.5 89.6 0
1632.4 1728.5 1828.1 1922.3 1998 2048.2 2080.2 2099.5 2117.3 2141.3
2179.5 2234 2303.1 2380.3 2478.1 2597.1 2755 2957.7 3218.7 3505.3
3795.4 4038.9 4126.3 4033.8 3762.8 3339.1 2865.4 2366 1884.5 1436.9
1021.5 662 399.9 227.3 112 44.5 0
1632.4 1714.2 1798.4 1876.9 1938.1 1980.3 2006.6 2019.2 2029 2042.3
2066.3 2103.9 2152.6 2203.4 2261.3 2326.1 2408.4 2516.1 2657.8 2808.7
2948.8 3039.7 3019.7 2878.6 2616.1 2261.1 1899 1544.2 1215.8 929.5
674.6 457.1 294.5 181.2 96.8 40.2 0
1632.4 1699.9 1768.8 1831.6 1878.2 1912.4 1932.9 1938.8 1940.7 1943.2
1953.1 1973.7 2002.1 2026.5 2044.4 2055.1 2061.8 2074.5 2096.8 2112.2
2102.2 2040.5 1913 1723.5 1469.4 1183.1 932.6 722.3 547.1 422.1
327.7 252.3 189.2 135.2 81.7 35.8 0
1632.4 1685.5 1738.9 1787.4 1824.6 1849.1 1860.1 1854.2 1838.2 1818.5
1799.1 1786.1 1780.1 1772.6 1758.4 1734.2 1700.8 1666.3 1634.3 1607.9
1579.1 1530.4 1449.7 1336 1188.3 1011.5 852.5 699.6 553.7 441.7
345.5 264.4 194.2 136.1 81.3 35.4 0
1632.4 1671.1 1709.1 1743.2 1770.9 1785.8 1787.2 1769.7 1735.7 1693.9
1645.2 1598.5 1557.9 1518.5 1472.5 1413.3 1339.8 1258.3 1171.8 1103.6
1056 1020.4 986.4 948.4 907.1 839.9 772.3 676.8 560.1 461.3
363.3 276.5 199.2 137.1 80.8 35 0
1632.4 1657.3 1681.2 1704.3 1724.9 1733.8 1726.9 1697.2 1645.9 1585.7
1518.5 1457 1405.7 1361.4 1317.9 1266.6 1205.5 1138 1066.4 1009.7
972 947.2 929.2 907.9 875.4 818.8 762.4 682.4 585.9 497.9
404.3 316.3 232.9 161.9 99 42.3 0
1632.4 1643.5 1653.3 1665.4 1678.8 1681.7 1666.7 1624.7 1556.1 1477.5
1391.8 1315.5 1253.4 1204.2 1163.2 1120 1071.1 1017.8 960.9 915.8
888.1 874.1 872.1 867.5 843.6 797.7 752.4 687.9 611.7 534.4
445.2 356.1 266.5 186.7 117.1 49.8 0
1632.4 1630.2 1627 1629.5 1634.6 1635.2 1615.1 1564.1 1485.5 1397.2
1309.5 1240.6 1190.4 1153.5 1120.9 1083 1037.6 986.9 929.6 875.4
835 813.1 815.2 817.4 810.5 793.6 752.9 686.5 611.7 540.6
473.5 402.8 322.3 234.3 152.5 64.5 0
1632.4 1615.3 1601 1595.9 1598.4 1601.5 1588.2 1547.5 1481.1 1405.7
1332.6 1268.7 1212.6 1163.3 1116.8 1068.1 1014.7 958.1 901.7 851.4
807.1 774.1 756.6 746 736.1 724.6 700.3 657 602 540.7
471.2 401.5 322.1 236.9 156 68.9 0
1632.4 1603.3 1578.4 1565.7 1566.6 1575.5 1575.7 1552.1 1502.4 1437.2
1369 1303.8 1240.4 1179.8 1121.4 1063.1 1003.4 943 887 839.1
796.2 763.3 739.5 721.2 704 684.4 657.6 621.4 576.7 523.3
457.8 390.8 313.1 232.5 151.3 67 0
1632.4 1591.3 1555.6 1535.6 1534.8 1549.6 1563.3 1556.6 1523.7 1468.8
1405.3 1338.9 1268.3 1196.3 1125.9 1058.1 992.1 928 872.4 826.8
785.4 752.6 722.5 696.4 671.8 644.2 614.8 585.8 551.3 506
444.4 380.1 304.1 228.1 146.6 65.1 0
1632.4 1580.5 1536.6 1510.5 1509.7 1532.9 1565.6 1583.9 1571.1 1522.9
1454 1378.9 1301.5 1222.8 1146.2 1072.6 1002.5 936.5 879.6 833.6
795.9 768.5 745 720.6 693 657.7 620 584.2 545.7 497.7
436.5 372.1 297.4 223.4 141.3 64.1 0
1632.4 1569.7 1517.6 1485.5 1484.7 1516.4 1567.8 1611.2 1618.6 1577.1
1502.7 1418.9 1334.7 1249.3 1166.3 1087.1 1013 945.1 886.8 840.3
806.5 784.2 767.4 744.8 714.2 671.2 625.1 582.5 540.1 489.5
428.6 364.1 290.6 218.6 135.9 63.1 0
1632.4 1560.3 1500.8 1464.4 1461.9 1498.4 1563.2 1625.7 1649 1616.6
1541.6 1450.1 1360.6 1274.1 1190.9 1111.6 1036.7 967.5 908.1 861.2
826.1 802.3 786.9 767.6 740.4 701.7 657.8 612.7 566.6 510.4
444.1 376.7 301.2 217.7 131.4 63 0
1632.4 1550.8 1484 1443.2 1439.1 1480.7 1558.6 1640.2 1679.3 1656.2
1580.5 1481.3 1386.5 1299 1215.5 1136.1 1060.3 990 929.4 882
845.7 820.3 806.3 790.4 766.6 732.2 690.6 643 593.2 531.3
459.6 389.3 311.6 216.9 126.8 62.8 0
1632.4 1541.3 1468.8 1424.5 1418.1 1458.9 1539.7 1625 1672.3 1660.4
1595 1497.4 1399.7 1313.6 1233 1157.8 1085.3 1016.9 957.4 909.5
870.4 843.2 826.5 810.3 786.8 753.9 711.3 662.6 610.1 546.6
473.5 401.2 321.6 213.3 117.1 55.4 0
1632.4 1531.8 1453.5 1405.9 1397.2 1437.2 1520.9 1609.8 1665.3 1664.6
1609.5 1513.7 1412.8 1328.3 1250.6 1179.5 1110.3 1043.9 985.3 937.1
895.1 866.3 846.6 830.3 807.1 775.5 731.9 682.1 627 561.9
487.3 413.1 331.7 209.8 107.4 47.9 0
1632.4 1524.5 1441.8 1392 1380.5 1415.9 1490.6 1569.7 1619.3 1620.8
1573.5 1488 1393.3 1310.3 1237.8 1173.6 1111.7 1051.1 995.6 949
910.4 884.4 865.7 849.6 826.5 793.3 747.6 695.7 639.2 573.8
498.2 424.6 340.4 228.4 124.8 55.2 0
1632.4 1517.1 1430 1378.1 1363.8 1394.7 1460.2 1529.5 1573.5 1576.9
1537.7 1462.5 1373.8 1292.4 1225.1 1167.7 1113.1 1058.3 1006 960.9
925.7 902.5 885 868.9 845.9 811 763.3 709.2 651.4 585.8
509.1 436 349 246.9 142.2 62.5 0
1632.4 1511.2 1421.8 1368.3 1352.9 1380.6 1438.8 1497.9 1534.8 1537.1
1502.2 1435 1354.1 1276.6 1210.6 1154.4 1101.8 1048.7 997.3 954.9
925.3 905.8 889.5 873.5 850.9 815.9 768.2 714 656.1 591.3
514.9 441.4 356.2 259.1 157.2 68.6 0
1632.4 1505.2 1413.6 1358.5 1341.8 1366.5 1417.4 1466.4 1496.1 1497.2
1466.9 1407.5 1334.3 1260.9 1196.1 1141 1090.4 1039.2 988.8 948.9
925 909 894 878.1 856 820.7 773.1 718.8 660.7 596.8
520.7 446.7 363.3 271.2 172.3 74.7 0
1632.4 1500.6 1407.8 1351.8 1335.5 1359.4 1407.6 1451.8 1477.5 1477.6
1449.8 1396.1 1328.5 1257.1 1190.3 1130.4 1075 1020.1 966.9 929.4
909.5 896.4 883 866.9 845.1 810.9 763.6 710.1 653.6 590.9
517.8 442.7 361.6 270.5 171 73.2 0
1632.4 1495.9 1402 1345.2 1329.2 1352.4 1397.8 1437.2 1458.9 1457.9
1432.9 1384.6 1322.6 1253.3 1184.5 1119.9 1059.7 1001 945.1 910
894 883.7 871.9 855.8 834.2 801 754.2 701.4 646.6 585
514.9 438.6 359.9 269.7 169.8 71.5 0
1632.4 1491.7 1397.5 1341.2 1325.8 1349.5 1394 1432.5 1452.9 1451.3
1426.7 1381.8 1322.6 1253.8 1183.2 1114.3 1049.3 985.9 927.4 893.6
878.8 870.1 860 844 822.1 788.2 741.8 689.9 635.5 574.5
506.1 429.7 347.9 259.6 161.9 67.5 0
1632.4 1487.4 1393.1 1337.2 1322.4 1346.6 1390.3 1427.7 1447 1444.8
1420.5 1379 1322.6 1254.3 1182 1108.7 1039.1 970.8 909.6 877.3
863.7 856.6 848.1 832.2 809.9 775.5 729.4 678.4 624.5 564.1
497.2 420.8 335.9 249.4 154 63.4 0
1632.4 1482 1388.7 1334.2 1321.1 1346.1 1390 1426.9 1445.1 1441.9
1416.9 1378.1 1323.6 1255.3 1181.4 1105.6 1032.9 960.9 898.2 866.3
853.1 846.9 839.4 823.1 800.5 764.2 719.7 669.6 614.5 554.4
488 413.4 322 240.5 145.9 59.5 0
1632.4 1487.4 1393.1 1337.2 1322.4 1346.6 1390.3 1427.7 1447 1444.8
1420.5 1379 1322.6 1254.3 1182 1108.7 1039.1 970.8 909.6 877.3
863.7 856.6 848.1 832.2 809.9 775.5 729.4 678.4 624.5 564.1
497.2 420.8 335.9 249.4 154 63.4 0
1632.4 1491.7 1397.5 1341.2 1325.8 1349.5 1394 1432.5 1452.9 1451.3
1426.7 1381.8 1322.6 1253.8 1183.2 1114.3 1049.3 985.9 927.4 893.6
878.8 870.1 860 844 822.1 788.2 741.8 689.9 635.5 574.5
506.1 429.7 347.9 259.6 161.9 67.5 0
1632.4 1495.9 1402 1345.2 1329.2 1352.4 1397.8 1437.2 1458.9 1457.9
1432.9 1384.6 1322.6 1253.3 1184.5 1119.9 1059.7 1001 945.1 910
894 883.7 871.9 855.8 834.2 801 754.2 701.4 646.6 585
514.9 438.6 359.9 269.7 169.8 71.5 0
1632.4 1500.6 1407.8 1351.8 1335.5 1359.4 1407.6 1451.8 1477.5 1477.6
1449.8 1396.1 1328.5 1257.1 1190.3 1130.4 1075 1020.1 966.9 929.4
909.5 896.4 883 866.9 845.1 810.9 763.6 710.1 653.6 590.9
517.8 442.7 361.6 270.5 171 73.2 0
1632.4 1505.2 1413.6 1358.5 1341.8 1366.5 1417.4 1466.4 1496.1 1497.2
1466.9 1407.5 1334.3 1260.9 1196.1 1141 1090.4 1039.2 988.8 948.9
925 909 894 878.1 856 820.7 773.1 718.8 660.7 596.8
520.7 446.7 363.3 271.2 172.3 74.7 0
1632.4 1511.2 1421.8 1368.3 1352.9 1380.6 1438.8 1497.9 1534.8 1537.1
1502.2 1435 1354.1 1276.6 1210.6 1154.4 1101.8 1048.7 997.3 954.9
925.3 905.8 889.5 873.5 850.9 815.9 768.2 714 656.1 591.3
514.9 441.4 356.2 259.1 157.2 68.6 0
1632.4 1517.1 1430 1378.1 1363.8 1394.7 1460.2 1529.5 1573.5 1576.9
1537.7 1462.5 1373.8 1292.4 1225.1 1167.7 1113.1 1058.3 1006 960.9
925.7 902.5 885 868.9 845.9 811 763.3 709.2 651.4 585.8
509.1 436 349 246.9 142.2 62.5 0
1632.4 1524.5 1441.8 1392 1380.5 1415.9 1490.6 1569.7 1619.3 1620.8
1573.5 1488 1393.3 1310.3 1237.8 1173.6 1111.7 1051.1 995.6 949
910.4 884.4 865.7 849.6 826.5 793.3 747.6 695.7 639.2 573.8
498.2 424.6 340.4 228.4 124.8 55.2 0
1632.4 1531.8 1453.5 1405.9 1397.2 1437.2 1520.9 1609.8 1665.3 1664.6
1609.5 1513.7 1412.8 1328.3 1250.6 1179.5 1110.3 1043.9 985.3 937.1
895.1 866.3 846.6 830.3 807.1 775.5 731.9 682.1 627 561.9
487.3 413.1 331.7 209.8 107.4 47.9 0
1632.4 1541.3 1468.8 1424.5 1418.1 1458.9 1539.7 1625 1672.3 1660.4
1595 1497.4 1399.7 1313.6 1233 1157.8 1085.3 1016.9 957.4 909.5
870.4 843.2 826.5 810.3 786.8 753.9 711.3 662.6 610.1 546.6
473.5 401.2 321.6 213.3 117.1 55.4 0
1632.4 1550.8 1484 1443.2 1439.1 1480.7 1558.6 1640.2 1679.3 1656.2
1580.5 1481.3 1386.5 1299 1215.5 1136.1 1060.3 990 929.4 882
845.7 820.3 806.3 790.4 766.6 732.2 690.6 643 593.2 531.3
459.6 389.3 311.6 216.9 126.8 62.8 0
1632.4 1560.3 1500.8 1464.4 1461.9 1498.4 1563.2 1625.7 1649 1616.6
1541.6 1450.1 1360.6 1274.1 1190.9 1111.6 1036.7 967.5 908.1 861.2
826.1 802.3 786.9 767.6 740.4 701.7 657.8 612.7 566.6 510.4
444.1 376.7 301.2 217.7 131.4 63 0
1632.4 1569.7 1517.6 1485.5 1484.7 1516.4 1567.8 1611.2 1618.6 1577.1
1502.7 1418.9 1334.7 1249.3 1166.3 1087.1 1013 945.1 886.8 840.3
806.5 784.2 767.4 744.8 714.2 671.2 625.1 582.5 540.1 489.5
428.6 364.1 290.6 218.6 135.9 63.1 0
1632.4 1580.5 1536.6 1510.5 1509.7 1532.9 1565.6 1583.9 1571.1 1522.9
1454 1378.9 1301.5 1222.8 1146.2 1072.6 1002.5 936.5 879.6 833.6
795.9 768.5 745 720.6 693 657.7 620 584.2 545.7 497.7
436.5 372.1 297.4 223.4 141.3 64.1 0
1632.4 1591.3 1555.6 1535.6 1534.8 1549.6 1563.3 1556.6 1523.7 1468.8
1405.3 1338.9 1268.3 1196.3 1125.9 1058.1 992.1 928 872.4 826.8
785.4 752.6 722.5 696.4 671.8 644.2 614.8 585.8 551.3 506
444.4 380.1 304.1 228.1 146.6 65.1 0
1632.4 1603.3 1578.4 1565.7 1566.6 1575.5 1575.7 1552.1 1502.4 1437.2
1369 1303.8 1240.4 1179.8 1121.4 1063.1 1003.4 943 887 839.1
796.2 763.3 739.5 721.2 704 684.4 657.6 621.4 576.7 523.3
457.8 390.8 313.1 232.5 151.3 67 0
1632.4 1615.3 1601 1595.9 1598.4 1601.5 1588.2 1547.5 1481.1 1405.7
1332.6 1268.7 1212.6 1163.3 1116.8 1068.1 1014.7 958.1 901.7 851.4
807.1 774.1 756.6 746 736.1 724.6 700.3 657 602 540.7
471.2 401.5 322.1 236.9 156 68.9 0
1632.4 1630.2 1627 1629.5 1634.6 1635.2 1615.1 1564.1 1485.5 1397.2
1309.5 1240.6 1190.4 1153.5 1120.9 1083 1037.6 986.9 929.6 875.4
835 813.1 815.2 817.4 810.5 793.6 752.9 686.5 611.7 540.6
473.5 402.8 322.3 234.3 152.5 64.5 0
1632.4 1643.5 1653.3 1665.4 1678.8 1681.7 1666.7 1624.7 1556.1 1477.5
1391.8 1315.5 1253.4 1204.2 1163.2 1120 1071.1 1017.8 960.9 915.8
888.1 874.1 872.1 867.5 843.6 797.7 752.4 687.9 611.7 534.4
445.2 356.1 266.5 186.7 117.1 49.8 0
1632.4 1657.3 1681.2 1704.3 1724.9 1733.8 1726.9 1697.2 1645.9 1585.7
1518.5 1457 1405.7 1361.4 1317.9 1266.6 1205.5 1138 1066.4 1009.7
972 947.2 929.2 907.9 875.4 818.8 762.4 682.4 585.9 497.9
404.3 316.3 232.9 161.9 99 42.3 0
1632.4 1671.1 1709.1 1743.2 1770.9 1785.8 1787.2 1769.7 1735.7 1693.9
1645.2 1598.5 1557.9 1518.5 1472.5 1413.3 1339.8 1258.3 1171.8 1103.6
1056 1020.4 986.4 948.4 907.1 839.9 772.3 676.8 560.1 461.3
363.3 276.5 199.2 137.1 80.8 35 0
1632.4 1685.5 1738.9 1787.4 1824.6 1849.1 1860.1 1854.2 1838.2 1818.5
1799.1 1786.1 1780.1 1772.6 1758.4 1734.2 1700.8 1666.3 1634.3 1607.9
1579.1 1530.4 1449.7 1336 1188.3 1011.5 852.5 699.6 553.7 441.7
345.5 264.4 194.2 136.1 81.3 35.4 0
1632.4 1699.9 1768.8 1831.6 1878.2 1912.4 1932.9 1938.8 1940.7 1943.2
1953.1 1973.7 2002.1 2026.5 2044.4 2055.1 2061.8 2074.5 2096.8 2112.2
2102.2 2040.5 1913 1723.5 1469.4 1183.1 932.6 722.3 547.1 422.1
327.7 252.3 189.2 135.2 81.7 35.8 0
1632.4 1714.2 1798.4 1876.9 1938.1 1980.3 2006.6 2019.2 2029 2042.3
2066.3 2103.9 2152.6 2203.4 2261.3 2326.1 2408.4 2516.1 2657.8 2808.7
2948.8 3039.7 3019.7 2878.6 2616.1 2261.1 1899 1544.2 1215.8 929.5
674.6 457.1 294.5 181.2 96.8 40.2 0
1632.4 1728.5 1828.1 1922.3 1998 2048.2 2080.2 2099.5 2117.3 2141.3
2179.5 2234 2303.1 2380.3 2478.1 2597.1 2755 2957.7 3218.7 3505.3
3795.4 4038.9 4126.3 4033.8 3762.8 3339.1 2865.4 2366 1884.5 1436.9
1021.5 662 399.9 227.3 112 44.5 0
1632.4 1742 1857.9 1971.3 2060.1 2116.3 2151.3 2171.6 2192.3 2217.9
2254.5 2305.6 2372.2 2448.7 2543.7 2680.7 2876.7 3133.4 3455.8 3839
4298.5 4781.2 5209.2 5512.5 5588.2 5269.1 4817.5 4280.2 3693.8 3058.1
2329.5 1630.4 1050.5 608 273.5 89.6 0
1632.4 1755.4 1887.6 2020.4 2122.2 2184.5 2222.4 2243.7 2267.2 2294.5
2329.5 2377.1 2441.3 2517.1 2609.2 2764.2 2998.5 3309.2 3692.9 4172.7
4801.6 5523.5 6292.1 6991.1 7413.6 7199.1 6769.7 6194.3 5503.1 4679.4
3637.4 2598.9 1701 988.8 435 134.7 0
